View All FleetRunner® V-Belts

9355HD FLEETRUNNER V BELT

Product # 87110355

Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.Gates - Driven By Possibility

  • Product Details
    Part # 9355HD
    Product # 87110355
    Description 9355HD FLEETRUNNER V BELT
    UPC 770075348931
    Outside Circumference (in) 35.969
    Outside Circumference (mm) 914
    Effective Length (in) 35.57
    Effective Length (mm) 903
    Top Width (in) 0.51
    Top Width (mm) 13
    Section HC50
    Angle 38
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.2
  • Fits models