View All FleetRunner® V-Belts

9740HD FLEETRUNNER V BELT

Product # 87110740

Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.Gates - Driven By Possibility

  • Product Details
    Part # 9740HD
    Product # 87110740
    Description 9740HD FLEETRUNNER V BELT
    UPC 770075296126
    Outside Circumference (in) 74.875
    Outside Circumference (mm) 1901
    Effective Length (in) 74.27
    Effective Length (mm) 1886
    Top Width (in) 0.51
    Top Width (mm) 13
    Section HC50
    Angle 38
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.41
  • Fits models