View All FleetRunner® V-Belts

9319HD FLEETRUNNER V BELT

Product # 87110319

Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.Gates - Driven By Possibility

  • Product Details
    Part # 9319HD
    Product # 87110319
    Description 9319HD FLEETRUNNER V BELT
    UPC 770075226802
    Outside Circumference (in) 32.66
    Outside Circumference (mm) 830
    Effective Length (in) 32.06
    Effective Length (mm) 814
    Top Width (in) 0.51
    Top Width (mm) 13
    Section HC50
    Angle 38
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.2
  • Fits models