View All FleetRunner® V-Belts

6572 SPECIAL APPL BELT

Product # 92906572

Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.Gates - Driven By Possibility

  • Product Details
    Part # 6572
    Product # 92906572
    Description 6572 SPECIAL APPL BELT
    UPC 072053023930
    Outside Circumference (in) 62.88
    Outside Circumference (mm) 1590
    Top Width (in) 1.13
    Top Width (mm) 29
    Section 3VX
    Angle 38
    Notched false
    Num Strands 3
  • Product Attributes
    Application Type Medium/Heavy Trucks
    Category Narrow Section Molded Notch Joined V-Belts
  • Specifications
    Top Width Per Strand (in) .38
    Top Width Per Strand (mm) 10
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.97
  • Fits models