View All FleetRunner® V-Belts

6599 SPECIAL APPL BELT

Product # 90980007

Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.Gates - Driven By Possibility

  • Product Details
    Part # 6599
    Product # 90980007
    Description 6599 SPECIAL APPL BELT
    UPC 072053811438
    Outside Circumference (in) 86.625
    Outside Circumference (mm) 2200
    Top Width (in) 1.31
    Top Width (mm) 33
    Section BX
    Angle 38
    Notched false
    Num Strands 2
  • Product Attributes
    Application Type Medium/Heavy Trucks
    Category Classical Section Molded Notch Joined V-Belts
  • Construction
    Construction Wrapped
  • Specifications
    Top Width Per Strand (in) .66
    Top Width Per Strand (mm) 17
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.45
  • Fits models