View All FleetRunner® V-Belts

9325HD FLEETRUNNER V BELT

Product # 87110325

Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.Gates - Driven By Possibility

  • Product Details
    Part # 9325HD
    Product # 87110325
    Description 9325HD FLEETRUNNER V BELT
    UPC 072053775624
    Outside Circumference (in) 32.88
    Outside Circumference (mm) 835
    Effective Length (in) 32.5
    Effective Length (mm) 826
    Top Width (in) 0.51
    Top Width (mm) 13
    Section HC50
    Angle 38
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.34
  • Fits models