View All FleetRunner® V-Belts

9370HD FLEETRUNNER V BELT

Product # 87110370

Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.Gates - Driven By Possibility

  • Product Details
    Part # 9370HD
    Product # 87110370
    Description 9370HD FLEETRUNNER V BELT
    UPC 072053775754
    Outside Circumference (in) 37.39
    Outside Circumference (mm) 950
    Effective Length (in) 37.01
    Effective Length (mm) 940
    Top Width (in) 0.51
    Top Width (mm) 13
    Section HC50
    Angle 38
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.38
  • Fits models