Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All FleetRunner® V-Belts

    9313HD FLEETRUNNER V BELT

    Product # 87110313

    Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.

    • Product Details
      Part # 9313HD
      Product # 87110313
      Description 9313HD FLEETRUNNER V BELT
      UPC 072053775723
      Cross Section HC50
      Effective Length (in) 31.5
      Effective Length (mm) 800
      Notched true
      Outside Circumference (in) 32.41
      Outside Circumference (mm) 823
      Section HC50
      Top Width (in) 0.51
      Top Width (mm) 13
      Angle. 38
      Thickness (in) 0.37
      Thickness (mm) 9