Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.
Part # | 9350HD |
---|---|
Product # | 87110350 |
Description | 9350HD FLEETRUNNER V BELT |
UPC | 072053777130 |
Cross Section | HC50 |
Effective Length (in) | 35.09 |
Effective Length (mm) | 891 |
Notched | true |
Outside Circumference (in) | 36.01 |
Outside Circumference (mm) | 915 |
Section | HC50 |
Top Width (in) | 0.51 |
Top Width (mm) | 13 |
Angle. | 38 |
Thickness (in) | 0.37 |
Thickness (mm) | 9 |
Customer Pack | 150 |
---|---|
Weight (lbs.) | 0.36 |