View All FleetRunner® V-Belts

9500HD FLEETRUNNER V BELT

Product # 87110500

Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.Gates - Driven By Possibility

  • Product Details
    Part # 9500HD
    Product # 87110500
    Description 9500HD FLEETRUNNER V BELT
    UPC 072053776577
    Outside Circumference (in) 50.43
    Outside Circumference (mm) 1281
    Effective Length (in) 50.05
    Effective Length (mm) 1271
    Top Width (in) 0.51
    Top Width (mm) 13
    Section HC50
    Angle 38
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.5
  • Fits models