View All FleetRunner® V-Belts

9451HD FLEETRUNNER V BELT

Product # 87110451

Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.Gates - Driven By Possibility

  • Product Details
    Part # 9451HD
    Product # 87110451
    Description 9451HD FLEETRUNNER V BELT
    UPC 072053775631
    Outside Circumference (in) 45.45
    Outside Circumference (mm) 1154
    Effective Length (in) 45.07
    Effective Length (mm) 1145
    Top Width (in) 0.51
    Top Width (mm) 13
    Section HC50
    Angle 38
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.45
  • Fits models