View All FleetRunner® V-Belts

9465HD FLEETRUNNER V BELT

Product # 87110465

Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.Gates - Driven By Possibility

  • Product Details
    Part # 9465HD
    Product # 87110465
    Description 9465HD FLEETRUNNER V BELT
    UPC 072053776393
    Outside Circumference (in) 46.85
    Outside Circumference (mm) 1190
    Effective Length (in) 46.47
    Effective Length (mm) 1180
    Top Width (in) 0.51
    Top Width (mm) 13
    Section HC50
    Angle 38
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.46
  • Fits models