View All FleetRunner® V-Belts

9305HD FLEETRUNNER V BELT

Product # 87110305

Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.Gates - Driven By Possibility

  • Product Details
    Part # 9305HD
    Product # 87110305
    Description 9305HD FLEETRUNNER V BELT
    UPC 072053775679
    Outside Circumference (in) 30.88
    Outside Circumference (mm) 784
    Effective Length (in) 30.5
    Effective Length (mm) 775
    Top Width (in) 0.51
    Top Width (mm) 13
    Section HC50
    Angle 38
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.32
  • Fits models