View All FleetRunner® V-Belts

9430HD FLEETRUNNER V BELT

Product # 87110430

Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.Gates - Driven By Possibility

  • Product Details
    Part # 9430HD
    Product # 87110430
    Description 9430HD FLEETRUNNER V BELT
    UPC 072053776355
    Outside Circumference (in) 43.43
    Outside Circumference (mm) 1103
    Effective Length (in) 43.05
    Effective Length (mm) 1093
    Top Width (in) 0.51
    Top Width (mm) 13
    Section HC50
    Angle 38
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.43
  • Fits models