View All FleetRunner® V-Belts

9403HD FLEETRUNNER V BELT

Product # 87110403

Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.Gates - Driven By Possibility

  • Product Details
    Part # 9403HD
    Product # 87110403
    Description 9403HD FLEETRUNNER V BELT
    UPC 072053775761
    Outside Circumference (in) 40.63
    Outside Circumference (mm) 1032
    Effective Length (in) 40.25
    Effective Length (mm) 1022
    Top Width (in) 0.51
    Top Width (mm) 13
    Section HC50
    Angle 38
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.44
  • Fits models