Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.
Part # | 9525HD |
---|---|
Product # | 87110525 |
Description | 9525HD FLEETRUNNER V BELT |
UPC | 072053776607 |
Cross Section | HC50 |
Effective Length (in) | 52.5 |
Effective Length (mm) | 1334 |
Notched | true |
Outside Circumference (in) | 53.42 |
Outside Circumference (mm) | 1357 |
Section | HC50 |
Top Width (in) | 0.51 |
Top Width (mm) | 13 |
Angle. | 38 |
Thickness (in) | 0.37 |
Thickness (mm) | 9 |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.52 |