View All FleetRunner® V-Belts

9690HD FLEETRUNNER V BELT

Product # 87110690

Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.Gates - Driven By Possibility

  • Product Details
    Part # 9690HD
    Product # 87110690
    Description 9690HD FLEETRUNNER V BELT
    UPC 072053776720
    Outside Circumference (in) 69.38
    Outside Circumference (mm) 1762
    Effective Length (in) 69
    Effective Length (mm) 1753
    Top Width (in) 0.51
    Top Width (mm) 13
    Section HC50
    Angle 38
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.69
  • Fits models