Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All FleetRunner® V-Belts

    9600HD FLEETRUNNER V BELT

    Product # 87110600

    Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.

    • Product Details
      Part # 9600HD
      Product # 87110600
      Description 9600HD FLEETRUNNER V BELT
      UPC 072053777369
      Cross Section HC50
      Effective Length (in) 60.03
      Effective Length (mm) 1525
      Notched true
      Outside Circumference (in) 60.96
      Outside Circumference (mm) 1548
      Section HC50
      Top Width (in) 0.51
      Top Width (mm) 13
      Angle. 38
      Thickness (in) 0.37
      Thickness (mm) 9