Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.
Part # | 9590HD |
---|---|
Product # | 87110590 |
Description | 9590HD FLEETRUNNER V BELT |
UPC | 072053777178 |
Cross Section | HC50 |
Effective Length (in) | 59.04 |
Effective Length (mm) | 1500 |
Notched | true |
Outside Circumference (in) | 59.97 |
Outside Circumference (mm) | 1523 |
Section | HC50 |
Top Width (in) | 0.51 |
Top Width (mm) | 13 |
Angle. | 38 |
Thickness (in) | 0.37 |
Thickness (mm) | 9 |
Customer Pack | 300 |
---|---|
Weight (lbs.) | 0.59 |