View All FleetRunner® V-Belts

5725 SPECIAL APPL BELT

Product # 85315725

Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.Gates - Driven By Possibility

  • Product Details
    Part # 5725
    Product # 85315725
    Description 5725 SPECIAL APPL BELT
    UPC 072053219609
    Outside Circumference (in) 48.88
    Outside Circumference (mm) 1230
    Top Width (in) 0.44
    Top Width (mm) 11
    Section HC47
    Angle 36
    Notched false
  • Product Attributes
    Application Type Medium/Heavy Trucks
    Category Laminated Raw Edge V-Belts
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.32
  • Fits models