View All FleetRunner® V-Belts

5724 SPECIAL APPL BELT

Product # 85315724

Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.Gates - Driven By Possibility

  • Product Details
    Part # 5724
    Product # 85315724
    Description 5724 SPECIAL APPL BELT
    UPC 072053219593
    Outside Circumference (in) 54.88
    Outside Circumference (mm) 1395
    Effective Length (in) 54.5
    Effective Length (mm) 1384
    Top Width (in) 0.5
    Top Width (mm) 13
    Section HC50
    Angle 36
    Notched false
  • Product Attributes
    Application Type Medium/Heavy Trucks
    Category Laminated Raw Edge V-Belts
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.41
  • Fits models