Gates BladeRunner belts are engineered to exactly match the composition, construction and fit of the original belts on the most common lawn and garden equipment. With appealing prices, superior durability, and a wide range of SKUs, you'll find OEM-quality lawn and garden belts for top brand names, including MTD, Murray, AYP, Bobcat, Homelite, Simplicity, Snapper, Toro and Exmark.
Part # | 6663BR |
---|---|
Product # | 922756663 |
Description | 6663BR BLADERUNNER L&G BELT |
UPC | 770075344230 |
Belt Nominal E.L. (in) | 109.10 |
Cross Section | A |
Category | Classical Section Wrapped V-Belts |
Effective Length (in) | 109.1 |
Effective Length (mm) | 2771 |
Notched | false |
Outside Circumference (in) | 109.08 |
Outside Circumference (mm) | 2771 |
Section | A |
Top Width (in) | 0.54 |
Top Width (mm) | 14 |
Angle. | 39 |
Thickness (in) | 0.34 |
Thickness (mm) | 9 |
Markets/Applications | BladeRunner® belts are specifically designed for use on lawn and garden equipment. |
---|---|
Application Type | Lawn & Garden Equipment |
Customer Pack | 10 |
---|---|
Weight (lbs.) | 0.72 |
Your lawn and garden equipment works long days in the sunlight, and therefore the heat, which potentially can cause belt deformation. Not to mention, your equipment is exposed to dirt, stones, debris, and chemical contaminants that can affect belt performance.
We've designed our BladeRunner® belts specifically for your outdoor applications, using advanced protective chemical treatments, unique tensile material construction, and testing every belt to some of the toughest standards in the industry.