Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All BladeRunner® Belts

    7067BR BLADERUNNER L&G BELT

    Product # 924057067

    Gates BladeRunner belts are engineered to exactly match the composition, construction and fit of the original belts on the most common lawn and garden equipment. With appealing prices, superior durability, and a wide range of SKUs, you'll find OEM-quality lawn and garden belts for top brand names, including MTD, Murray, AYP, Bobcat, Homelite, Simplicity, Snapper, Toro and Exmark.

    • Aramid cord construction is utilized in many cases, providing longer service life during frequent and service shock loads.
    • Built to withstand the rigorous start and stop operation of lawn and garden equipment.
    • Meets or exceeds the performance of each specific application.
    • Exact OEM fit and construction means more value and longer life.
    • Reduces costly downtime and labor associated with replacing a belt.
    • Smooth operation during frequent and severe shock loads.
    • Superior performance over fractional horsepower belts on recommended applications.

    • Product Details
      Part # 7067BR
      Product # 924057067
      Description 7067BR BLADERUNNER L&G BELT
      UPC 770075704331
      Belt Nominal E.L. (in) 53
      Cross Section AA
      Category Industrial Double-V Belts
      Effective Length (in) 53
      Effective Length (mm) 1346
      Notched false
      Outside Circumference (in) 54.38
      Outside Circumference (mm) 1381
      Section AA
      Top Width (in) 0.51
      Top Width (mm) 13
      Angle. 36
      Thickness (in) 0.41
      Thickness (mm) 10

    With several different styles and belt types, BladeRunner® belts are engineered to meet or exceed the OE part.

    Manufacturers

    25+

    Belt Types

    7

    Exact Fit

    1

    Designed for the Outdoors.

    Your lawn and garden equipment works long days in the sunlight, and therefore the heat, which potentially can cause belt deformation. Not to mention, your equipment is exposed to dirt, stones, debris, and chemical contaminants that can affect belt performance.

    We've designed our BladeRunner® belts specifically for your outdoor applications, using advanced protective chemical treatments, unique tensile material construction, and testing every belt to some of the toughest standards in the industry.

    Resources

    PRODUCT RESOURCES

    Manuals, Guides and Tech Tips