Gates Sportline Belts are specifically designed for mini-bikes, golf carts, vintage all-terrain vehicles and snowmobiles, as well as other recreational vehicles that utilize a continuously variable transmission (CVT). Sportline Belts retain dependability throughout a wide range of speed and load variations.
Part # | 6083 |
---|---|
Product # | 98316083 |
Description | 6083 SPORTLINE BELT |
UPC | 072053022780 |
Angle Code | F |
Belt Nominal E.L. (in) | 43.50 |
Category | Snowmobile V-Belts (Standard) |
Effective Length (in) | 43.5 |
Effective Length (mm) | 1105 |
Notched | true |
Outside Circumference (in) | 43.5 |
Outside Circumference (mm) | 1105 |
Top Width (in) | 1.19 |
Top Width (mm) | 30 |
Thickness (in) | 0.52 |
Thickness (mm) | 13 |
Application Type | Power Sports |
---|
Customer Pack | 40 |
---|---|
Weight (lbs.) | 1.11 |