Gates Sportline Belts are specifically designed for mini-bikes, golf carts, vintage all-terrain vehicles and snowmobiles, as well as other recreational vehicles that utilize a continuously variable transmission (CVT). Sportline Belts retain dependability throughout a wide range of speed and load variations.
Part # | 6013 |
---|---|
Product # | 98066013 |
Description | 6013 SPORTLINE BELT |
UPC | 072053022582 |
Angle Code | E |
Belt Nominal E.L. (in) | 36.75 |
Cross Section | RVS-R |
Category | Snowmobile V-Belts (Standard) |
Effective Length (in) | 36.75 |
Effective Length (mm) | 933 |
Notched | true |
Outside Circumference (in) | 36.94 |
Outside Circumference (mm) | 938 |
Section | RVS-R |
Top Width (in) | 0.92 |
Top Width (mm) | 23 |
Angle. | 30 |
Thickness (in) | 0.42 |
Thickness (mm) | 11 |
Application Type | Power Sports |
---|
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.69 |