The product images shown are Illustrative only and may not be an exact representation of the product.
View All FleetRunner® V-Belts

6572 SPECIAL APPL BELT

Product # 92906572

Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.

  • Product Details
    Part # 6572
    Product # 92906572
    Description 6572 SPECIAL APPL BELT
    UPC 072053023930
    Top Width Per Strand (in) .38
    Top Width Per Strand (mm) 10
    Category Narrow Section Molded Notch Joined V-Belts
    Notched true
    Outside Circumference (in) 62.88
    Outside Circumference (mm) 1590
    Section 3VX
    Number of Strands 3
    Top Width (in) 1.13
    Top Width (mm) 29
    Angle 38
  • Application
    Application Type Medium/Heavy Trucks
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.97
  • Fits models