Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All CoolRunner™ Belts

    5527 REFRIGERATION BELT

    Product # 92405373

    Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refrigeration Belts to keep your reefer unit up and running.

    • Product Details
      Part # 5527
      Product # 92405373
      Description 5527 REFRIGERATION BELT
      UPC 072053407488
      Belt Nominal E.L. (in) 53.10
      Cross Section AA
      Category Industrial Double-V Belts
      Effective Length (in) 53.1
      Effective Length (mm) 1349
      Notched false
      Outside Circumference (in) 54.48
      Outside Circumference (mm) 1384
      Section AA
      Top Width (in) 0.51
      Top Width (mm) 13
      Angle. 36
      Thickness (in) 0.41
      Thickness (mm) 10
    Resources

    PRODUCT RESOURCES

    Manuals, Guides & Tech Tips