The product images shown are Illustrative only and may not be an exact representation of the product.
View All CoolRunner™ Belts

5542 REFRIGERATION BELT

Product # 92246175

Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refrigeration Belts to keep your reefer unit up and running.

  • Product Details
    Part # 5542
    Product # 92246175
    Description 5542 REFRIGERATION BELT
    UPC 770075442318
    Category Classical Section Wrapped V-Belts
    Effective Length (in) 68.8
    Effective Length (mm) 1746
    Notched false
    Section B
    Top Width (in) 0.66
    Top Width (mm) 17
    Angle 38
  • Application
    Application Type Refrigeration Belts
  • Construction
    Construction Wrapped
    Material Polyester
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.5
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips