Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refrigeration Belts to keep your reefer unit up and running.
Part # | 5528 |
---|---|
Product # | 92245380 |
Description | 5528 REFRIGERATION BELT |
UPC | 072053407266 |
Belt Nominal E.L. (in) | 58.10 |
Cross Section | A |
Category | Classical Section Wrapped V-Belts |
Effective Length (in) | 58.1 |
Effective Length (mm) | 1476 |
Notched | false |
Outside Circumference (in) | 58.22 |
Outside Circumference (mm) | 1479 |
Section | A |
Top Width (in) | 0.53 |
Top Width (mm) | 14 |
Angle. | 38 |
Thickness (in) | 0.34 |
Thickness (mm) | 9 |
Application Type | Refrigeration Units |
---|
Customer Pack | 30 |
---|---|
Weight (lbs.) | 0.48 |