Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refrigeration Belts to keep your reefer unit up and running.
Part # | 5530 |
---|---|
Product # | 92120317 |
Description | 5530 REFRIGERATION BELT |
UPC | 072053407525 |
Belt Nominal E.L. (in) | 67.04 |
Cross Section | AX |
Category | Classical Section Molded Notch V-Belts |
Effective Length (in) | 67.04 |
Effective Length (mm) | 1703 |
Notched | true |
Outside Circumference (in) | 67.27 |
Outside Circumference (mm) | 1709 |
Section | AX |
Top Width (in) | 0.48 |
Top Width (mm) | 12 |
Angle. | 38 |
Thickness (in) | 0.38 |
Thickness (mm) | 10 |
Application Type | Refrigeration Units |
---|
Customer Pack | 75 |
---|---|
Weight (lbs.) | 0.43 |