Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refrigeration Belts to keep your reefer unit up and running.
Part # | 5537 |
---|---|
Product # | 92005400 |
Description | 5537 REFRIGERATION BELT |
UPC | 072053407624 |
Belt Nominal E.L. (in) | 86.91 |
Cross Section | MOD B |
Category | Classical Section Wrapped V-Belts |
Effective Length (in) | 86.91 |
Effective Length (mm) | 2208 |
Notched | false |
Outside Circumference (in) | 87.11 |
Outside Circumference (mm) | 2213 |
Section | MOD B |
Top Width (in) | 0.69 |
Top Width (mm) | 17 |
Angle. | 40 |
Thickness (in) | 0.44 |
Thickness (mm) | 11 |
Application Type | Refrigeration Units |
---|
Customer Pack | 35 |
---|---|
Weight (lbs.) | 1.03 |