The product images shown are Illustrative only and may not be an exact representation of the product.
View All BladeRunner® Belts

6698BR BLADERUNNER L and G BELT

Product # 966256698

Gates BladeRunner belts are engineered to exactly match the composition, construction and fit of the original belts on the most common lawn and garden equipment. With appealing prices, superior durability, and a wide range of SKUs, you'll find OEM-quality lawn & garden belts for top brand names, including MTD, Murray, AYP, Bobcat, Homelite, Simplicity, Snapper, Toro and Exmark.

  • Aramid cord construction is utilized in many cases, providing longer service life during frequent and service shock loads.
  • Built to withstand the rigorous start and stop operation of lawn and garden equipment.
  • Meets or exceeds the performance of each specific application.
  • Exact OEM fit and construction means more value and longer life.
  • Reduces costly downtime and labor associated with replacing a belt.
  • Smooth operation during frequent and severe shock loads.
  • Superior performance over fractional horsepower belts on recommended applications.
  • Product Details
    Part # 6698BR  /  6698BR
    Product # 966256698
    Description 6698BR BLADERUNNER L and G BELT
    UPC 770075392248
    Category Classical Section Wrapped V-Belts
    Effective Length (in) 56.37
    Effective Length (mm) 1432
    Notched false
    Outside Circumference (in) 56.625
    Outside Circumference (mm) 1438
    Section A
    Top Width (in) 0.5
    Top Width (mm) 13
    Angle 38
  • Application
    Application Type Lawn & Garden Equipment
    Markets/Applications BladeRunner® belts are specifically designed for use on lawn and garden equipment.
  • Construction
    Construction Raw Edge
    Material Polyester
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.25
  • Fits models

With several different styles and belt types, BladeRunner® belts are engineered to meet or exceed the OE part.

Manufacturers

25+

Belt Types

7

Exact Fit

1

Designed for the Outdoors.

Your lawn & garden equipment works long days in the sunlight, and therefore the heat, which potentially can cause belt deformation. Not to mention, your equipment is exposed to dirt, stones, debris, and chemical contaminants that can affect belt performance.

We've designed our BladeRunner® belts specifically for your outdoor applications, using advanced protective chemical treatments, unique tensile material construction, and testing every belt to some of the toughest standards in the industry.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips