Covering everything from your riding lawn mower and snowblower, to your truck's refrigeration unit, Gates innovative belts keep your equipment running longer so you can get things done. We manufacture our Gates belts with the latest material science technologies to ensure reliable, long lasting performance, with specialty belt solutions for virtually every application. Not finding the right belt for your application? We'd love to get you in touch with a Gates product application engineer to design a completely custom belt drive solution.
Part # | 5741 |
---|---|
Product # | 85825741 |
Description | 5741 SPECIAL APPL BELT |
UPC | 072053415179 |
Cross Section | HC50 |
Category | Laminated Raw Edge V-Belts |
Effective Length (in) | 36.11 |
Effective Length (mm) | 917 |
Notched | false |
Outside Circumference (in) | 36.54 |
Outside Circumference (mm) | 928 |
Section | HC50 |
Top Width (in) | 0.51 |
Top Width (mm) | 13 |
Angle. | 40 |
Thickness (in) | 0.31 |
Thickness (mm) | 8 |
Application Type | Passenger Cars & Light Trucks |
---|
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.23 |