Gates Sportline Belts are specifically designed for mini-bikes, golf carts, vintage all-terrain vehicles and snowmobiles, as well as other recreational vehicles that utilize a continuously variable transmission (CVT). Sportline Belts retain dependability throughout a wide range of speed and load variations.
Part # | 6312 |
---|---|
Product # | 98316312 |
Description | 6312 SPORTLINE BELT |
UPC | 072053023268 |
Angle Code | H |
Belt Nominal E.L. (in) | 36.88 |
Cross Section | RVS-R |
Category | Snowmobile V-Belts (Standard) |
Effective Length (in) | 36.88 |
Effective Length (mm) | 937 |
Notched | true |
Outside Circumference (in) | 36.95 |
Outside Circumference (mm) | 939 |
Section | RVS-R |
Top Width (in) | 1.23 |
Top Width (mm) | 31 |
Angle. | 34 |
Thickness (in) | 0.48 |
Thickness (mm) | 12 |
Application Type | Power Sports |
---|
Customer Pack | 30 |
---|---|
Weight (lbs.) | 1.03 |