The product images shown are Illustrative only and may not be an exact representation of the product.

6304

Product #  98316304

Gates Sportline Belts are specifically designed for mini-bikes, golf carts, vintage all-terrain vehicles and snowmobiles, as well as other recreational vehicles that utilize a continuously variable transmission (CVT). Sportline Belts retain dependability throughout a wide range of speed and load variations.

  • Low temperature flexibility helps assure smooth vehicle operation.
  • Utilizes Aramid Fiber - the same material found in bullet-proof vests - for extra strength on high-horsepower, high speed recreational application drives.
  • Product Details
    Part # 6304
    Product # 98316304
    UPC 072053023183
    Angle Code B
    Category Snowmobile V-Belts (Standard)
    Notched true
    Outside Circumference (in) 47
    Outside Circumference (mm) 1194
    Top Width (in) 1.25
    Top Width (mm) 32
    Angle 28
  • Application
    Application Type Recreational Vehicles
  • Construction
    Material Kevlar
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.4
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips