The product images shown are Illustrative only and may not be an exact representation of the product.
View All Tensioner Pin Set

91010 TENSIONER PIN SET

Product # 74680010

A Gates exclusive that is a must have for every technician. Hydraulic timing belt tensioners need to be compressed during service. Many technicians use a drill bit or allen wrench to hold tensioners in their compressed state, which can be dangerous and may bend or damage tools.

  • Hardened spring steel to hold the strongest tensioners.
  • Conveniently mounted on key chain with six different sizes to service a variety of applications.
  • Holds certain serpentine belt tensioners and timing chain tensioners in place during service.
  • Product Details
    Part # 91010
    Product # 74680010
    Description 91010 TENSIONER PIN SET
    UPC 072053811971
  • Application
    Product Description A Gates exclusive that is a must have for every technician. Hydraulic timing belt tensioners need to be compressed during service. Many technicians use a drill bit or allen wrench to hold tensioners in their compressed state, which can be dangerous and may bend or damage tools. Conveniently mounted on key chain with six different sizes to service a variety of applications. Hardened spring steel to hold the strongest tensioners. Holds certain serpentine belt tensioners and timing chain tensioners in place during service.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.1