Designed to assist in the installation of streetch fit belts on certain Subaru applications.
Part # | 91031 |
---|---|
Product # | 74680022 |
Description | 91031 SUBARU STRETCH FIT TOOL |
UPC | 770075453512 |
Notes | The 2008-11 Subaru Impreza, Forester and Outback with 2.5L engines utilize Stretch Fit® belt technology on the A/C compressor drives. Gates leads the way as the only U.S. aftermarket supplier to offer coverage for these vehicles. This tool is required for proper installation to avoid damaging the belt. Unlike the OE belt, this tool is available separately so that the technician isn’t forced to buy a tool every time a belt is installed. |
---|
Customer Pack | 999 |
---|---|
Weight (lbs.) | 0.2 |