View All Sonic Tension Meter

508C SONIC TENSION METER

Product # 74200508

Proper tension, installation and maintenance can extend belt life and reduce costly downtime.

  • Product Details
    Part # 508 C SONIC TENSION METER
    Product # 74200508
    Description 508C SONIC TENSION METER
    UPC 770075605058
  • Application
    Product Description Sonic Tension Meter, Model 508C. For extremely accurate belt tension measuring, the Gates Sonic Tension Meter is an electronic device that measures the natural frequency of a free stationary belt span and instantly computes the static belt tension based upon the belt span length, belt width, and belt type. The Sonic Tension Meter can be used with synchronous and V-belts. Other features include: Output readings can be switched between pounds, kilograms, newtons and hertz. Auto gain control automatically adjusts meter sensitivity. Auto frequency range filters for background noise. Frequency range from 10 - 5,000 Hz.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.95
    Packaging Bulk