The product images shown are Illustrative only and may not be an exact representation of the product.
View All Power Steering and Alternator Pulley Tool

91014 PS & ALT PULLEY TOOL

Product # 74680013

Designed to remove and install press-on-type belt driven accessory pulleys found on most vehicles.

  • Kit includes components necessary to remove and install pulleys on pumps with common 3/8-16 threaded shaft.
  • Includes unique interchangeable components to remove and install pulleys on GM Quad 4, 3.1L, and Ford 4.6L engines.
  • Designed to be used with either hand tools or air impact gun.
  • Kit includes special holding bar to stop housing from spinning during use with impact gun.
  • Product Details
    Part # 91014
    Product # 74680013
    Description 91014 PS & ALT PULLEY TOOL
    UPC 072053821499
  • Application
    Product Description Designed to be used with either hand tools or air impact gun. Designed to remove and install press-on-type belt driven accessory pulleys found on most vehicles. Includes unique interchangeable components to remove and install pulleys on GM Quad 4, 3.1L, and Ford 4.6L engines. Kit includes components necessary to remove and install pulleys on pumps with common 3/8-16 threaded shaft. Kit includes special holding bar to stop housing from spinning during use with impact gun.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 3.4