Proper tension, installation and maintenance can extend belt life and reduce costly downtime.
Part # | 30 LB TENSION TESTER |
---|---|
Product # | 74010076 |
Description | 30 LB PENCIL TYPE |
UPC | 072053109955 |
Notes | Pencil Type Tension Tester - Maximum deflection force: 30 lbs. For use with all small V-belts and synchronous belts. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.15 |