View All Locknuts for Bulkhead Fittings

G60395-0006X 6TSN XBULK

Product # 72590112

Keep your Accessory Drive Hardware Kit stocked so you’ll always have the necessary hardware to finish a job.

  • Product Details
    Part # 6TSN XBULK  /  G60395-0006X
    Product # 72590112
    Description G60395-0006X 6TSN XBULK
    UPC 770075180722
  • Specifications
    A1 Tube O.D. (in) 3/8
    H1 Stem Hex (in) 11/16
    Thread Size 9/16-18
  • Notes
    Hydraulic Notes For use up to SAE 100R2 maximum working pressure.
  • Packaging details
    Customer Pack 950
    Weight (lbs.) 0.0441