Proper tension, installation and maintenance can extend belt life and reduce costly downtime. Gates® Krikit gauges provide a simple and quick way to measure belt tension on V or V-ribbed belts to ensure long belt life and optimal belt drive performance.
Part # | 91132 / 91132 |
---|---|
Product # | 74010072 |
Description | 91132 KRIKIT II |
UPC | 072053006308 |
Notes | Krikit Gauges - For tensioning automotive V-ribbed belts up to 8 ribs in width. Bright green pressure pad and indicator arm. Calibrated to measure tension from 100 to 320 lbs. and 50 to 150 kg. Note: Not for use on timing belts. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.31 |