Gates patented strap wrench is specifically designed to grasp and hold automotive SAE v-ribbed belt driven pulleys. The Micro-V wrench grasps the pulley just as a v-ribbed drive belt does when driving an accessory component. Moreover, the action of the tool head pressing back on the provides unparalleled protection to the component, preventing costly component damage. Improve efficiency, reduce component damage and avoid injury by opting for the simple-to-use solution.
Part # | 910131 |
---|---|
Product # | 74680008 |
Description | 910131 GATES STRAP WRENCH |
UPC | 770075616481 |
Notes | Revolutionary tool allows technicians to easily remove stubborn drive pulleys. Simple to use, it is fabricated with a heavy-duty aluminum alloy handle, enabling plenty of gripping force on a pulley via the plastic composite locking head. Specifically designed to grasp and hold automotive SAE V-ribbed belt driven pulleys. The specially constructed V-ribbed strap, with its high coefficient of friction, settles into pulley grooves or flattens against the smooth surface of a pulley, providing the utmost grasping control and allowing the user to easily remove stubborn drive pulleys from accessories. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.75 |