View All Gates Strap Wrench

STRAP WRENCH

Product # 74680007

Gates patented strap wrench is specifically designed to grasp and hold automotive SAE v-ribbed belt driven pulleys. The Micro-V wrench grasps the pulley just as a v-ribbed drive belt does when driving an accessory component. Moreover, the action of the tool head pressing back on the provides unparalleled protection to the component, preventing costly component damage. Improve efficiency, reducecomponent damage and avoid injury by opting for the simple-to-use solution.

  • Specially constructed V-ribbed strapped to enhance grip.
  • Heavy-duty aluminum alloy handle.
  • Highly durable polymer composite locking head.
  • Product Details
    Part # STRAP WRENCH
    Product # 74680007
    Description STRAP WRENCH
    UPC 770075616498
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.02
    Packaging Bulk

Simple To Use:

1. Wrap belt around pulley.

2. Pull loose end of belt until tight around pulley.

3. Apply pressure to handle.

4. Remove or tighten hardware.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips