Proper tension, installation and maintenance can extend belt life and reduce costly downtime.
Part # | 205 FLAT FLEXIBLE SENSOR |
---|---|
Product # | 74200205 |
Description | 205 FLAT FLEXIBLE SENSOR |
UPC | 770075433415 |
Length (mm) | 170 |
Use With | 550C Sonic Tension Meter |
---|
Notes | Flat Flexible Sensor. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 2.7 |