The product images shown are Illustrative only and may not be an exact representation of the product.
View All Ebike Lockring

HWLN-B3-V1-AA-BK

Product # 78700116

Locking ring for electric bike applications

  • High strength
  • Product Details
    Part # HWLN-B3-V1-AA-BK
    Product # 78700116
    Description HWLN-B3-V1-AA-BK
    UPC 770075745129
    Pitch 11 mm
    Rebore false
  • Packaging details
    Customer Pack 50
    Weight (lbs.) 0.03
    Packaging Bulk