The product images shown are Illustrative only and may not be an exact representation of the product.
View All DriveAlign® Laser Alignment Tool

91075 DRIVEALIGN LASER TOOL GATR

Product # 74680075

Gates® DriveAlign® Laser Tool is designed to detect and measure misalignment in serpentine drive systems. Made for fast, easy operation the DriveAlign® Laser Tool helps automotive technicians quickly identify misaligned pulleys and drive components.

  • Quickly identify misaligned serpentine drive components
  • Specially designed magnetic feet to sit perfectly in K-section Micro-V pulleys
  • Anodized red coating for high visibility
  • Laser type: 650nm visible laser diode
  • Operating time: 20 hours of continuous service
  • Battery type: replaceable lithium battery
  • Neatly packaged in a blow-molded plastic case for durability during handling and storage
  • Includes: laser tool, target piece, storage case
  • Product Details
    Part # 91075
    Product # 74680075
    Description 91075 DRIVEALIGN LASER TOOL GATR
    UPC 770075722601
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1

Aligned to Help Your Work Smarter

The Gates® DriveAlign™ Laser Tool quickly enables automotive technicians to quickly identify parallel and angular offset, the two most common causes of serpentine drive misalignment, which can shorten component performance and life and cause unwanted engine noise.

Best in Class Power Transmission Solutions

At Gates®, we don't just manufacture industry-leading power transmission products, we also produce innovative diagnostic solutions like the Gates DriveAlign™ Laser Tool, which saves auto technicians and fleet operators valuable time and money.