Proper tension, installation and maintenance can extend belt life and reduce costly downtime.
Part # | 206 CORD SENSOR |
---|---|
Product # | 74200206 |
Description | 206 CORD SENSOR |
UPC | 072053219692 |
Length (mm) | 1000 |
Use With | 550C Sonic Tension Meter |
---|
Notes | Cord Sensor. |
---|
Customer Pack | 1000 |
---|---|
Weight (lbs.) | 0.2 |