Telescopic pole designed to aid in the hanging and retrieving of belts in hard to reach places in stores and distribution centers.
Part # | 91233 |
---|---|
Product # | 76340233 |
Description | 91233 BELTGRAB TELESCPG POLE |
UPC | 072053696561 |
Notes | 4' pole, extends to 11'. Allows easy product hanging and retrieval from belt boards that are installed high on walls. Extra-long 8" hook for extended reaches. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 2.3 |