For use up to SAE 100R2 maximum working pressure.
Part # | G60399-0005 / 5LN |
---|---|
Product # | 725324615 |
Description | G60399-0005 5LN |
UPC | 072053165609 |
H1 Stem Hex (in) | 3/4 |
End 1 Type | LN |
Material | Steel |
---|
Notes | For use up to SAE 100R2 maximum working pressure. |
---|
Customer Pack | 5 |
---|---|
Weight (lbs.) | 0.1 |